- PDF-Marker Plate
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'MP250-C'
Your search criteria matched only one product, shown below
MP250-C
• Install as flags, tags, or wrap-around identification plates to clearly identify all wire harnesses
• Use with nylon marking pens for an easy and economic alternative to identify wire harnesses
• Available in black or white to match the wire harness
Part Number
MP250-C
RoHS Compliancy Status
Compliant
Part Description
Harness Identification Marker Plate
Product Type
Cable Tie Mounts - Marker Plates
Material
Nylon 6.6
Color
White
Length (In.)
2.50
Length (mm)
63.5
Width (In.)
0.75
Width (mm)
19.0
CE Compliant
No
Environment
Indoors
Marker Write-On Area (In.)
2.03 x 0.75
Marker Write-On Area (mm)
51.6 x 19.1
Max. Bundle Diameter (mm)
4.8
Mounting Method
Cable Ties
Pricing Description
Marker Plate, 2.50" x 0.75"(63.5mm x 19.1mm), WH
Used With Cable Ties
M, I, S
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.