- PDF-Covers for T ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'NC1WH6'
Your search criteria matched only one product, shown below
NC1WH6
Choose from 7 sizes of PANDUIT® Halogen-Free Covers from 0.5" up to 4". The halogen free material allows the duct to be used in higher temperature environments, to 203°F (95°C), and low temperature environments, to -40°F (-40°C). The non-slip cover keeps all wiring in place and is easy to install.
Specifications
•Made of halogen-free material
• UL94 Flammability Rating of V-1
Features & Benefits
• Halogen free material is ideal for applications where public safety during a fire is a concern
• Non-slip cover stays in place during shipment, vibration and when in a vertical orientation, eliminating rework
DO NOT allow cutting, tapping or cleaning fluids that contain hydrocarbons to come in contact with Type NE Wiring Duct as it will cause stress cracking.
Part Number
NC1WH6
RoHS Compliancy Status
Compliant
Part Description
Covers duct to protect wires, improve aesthetics and provides greater wire capacity.
Material
Halogen-free
Color
White
Length (ft.)
6
Length (m)
2
CE Compliant
Yes
Duct Part Number
NE1X4WH6NM-A
Finger Style
Type NE,Type NS
Pricing Description
Duct Cover, Halogen Free, 1"W X 6', White
Min. Order UOM
FT
Min. Order Qty.
6
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.