- PDF-Pan-Ty Marke ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLM1M-M'
Your search criteria matched only one product, shown below
PLM1M-M
• For indoor use
• Used to fasten and identify bundles at the same time
• One-piece construction for consistent performance and reliability
• Can be marked with Panduit marker pens or custom imprinted with text, symbols, or trademarks available using Panduit Custom Hot Stamping Service
• Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
Part Number
PLM1M-M
RoHS Compliancy Status
Compliant
Part Description
Marker Tie, Wrap, 3.9", Miniature cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
Mil. Std. Part Number
MS3368-5-9E
UL Listed (File #E56854)
No
UL Recognized (File #E56854)
Yes
Length (In.)
3.9
Length (mm)
99
Width (In.)
0.098
Width (mm)
2.5
CE Compliant
Yes
Cross Section
Miniature
Head Height (In.)
0.154
Head Height (mm)
3.9
Head Width (In.)
0.180
Head Width (mm)
4.6
Locking Style
Locking
Marker Type
Wrap
Marker Write-On Area (In.)
0.26 x0 .95
Marker Write-On Area (mm)
6.6 x 24.1
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
0.75
Max. Bundle Diameter (mm)
19
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
18
Min. Loop Tensile Strength (N)
80
Pricing Description
Marker Tie, Wrap, 3.9"L (99mm), Miniature, Nylon, Natural
Thickness (In.)
0.035
Thickness (mm)
0.9
Tool
GTS, GTSL, GS2B, PTS, PPTS, STS2
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.