- PDF-Pan-Ty Locki ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLT1M-M00'
Your search criteria matched only one product, shown below
PLT1M-M00
• Greater resistance to damage caused by ultraviolet light – indoor or outdoor use
• Versatile cable ties can be used in countless applications
• One-piece construction for consistent performance and reliability
• Lowest threading force of any one-piece cable tie in the industry
• Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
Part Number
PLT1M-M00
RoHS Compliancy Status
Compliant
Part Description
Cable Tie, 3.9", Miniature cross section
Product Type
Cable Ties
Material
Mil Spec WR Nylon 6.6
Color
Black
CSA Certified
Yes
Mil. Std. Part Number
MS3367-4-0
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
3.9
Length (mm)
99
Width (In.)
0.098
Width (mm)
2.5
CE Compliant
Yes
Cross Section
Miniature
Head Height (In.)
0.154
Head Height (mm)
3.9
Head Width (In.)
0.180
Head Width (mm)
4.6
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
0.87
Max. Bundle Diameter (mm)
22
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
18
Min. Loop Tensile Strength (N)
80
Pricing Description
Cable Tie, 3.9"L (99mm), Miniature, Mil Spec Weather Resistant, Black
Thickness (In.)
0.043
Thickness (mm)
1.1
Tool
GTS, GTSL, GS2B, PTS, PPTS, STS2
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.