Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'PLT1M-M1'

  

  Your search criteria matched only one product, shown below

PLT1M-M1

  • • For indoor use
    • Versatile cable ties can be used in countless applications
    • One-piece construction for consistent performance and reliability
    • Lowest threading force of any one-piece cable tie in the industry
    • Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
  Part NumberPLT1M-M1
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie, 3.9", Miniature cross section
  Product TypeCable Ties
  MaterialNylon 6.6
  ColorBrown
  CSA CertifiedYes
  Mil. Std. Part NumberMS3367-4-1
  UL Listed (File #E56854)Yes
  UL Recognized (File #E56854)Yes
  Length (In.)3.9
  Length (mm)99
  Width (In.)0.098
  Width (mm)2.5
  CE CompliantYes
  Cross SectionMiniature
  Head Height (In.)0.154
  Head Height (mm)3.9
  Head Width (In.)0.180
  Head Width (mm)4.6
  Locking StyleLocking
  Material Flammability RatingUL 94V-2
  Max. Bundle Diameter (In.)0.87
  Max. Bundle Diameter (mm)22
  Max. Continuous Use Temperature185°F (85°C)
  Min. Loop Tensile Strength (Lbs.)18
  Min. Loop Tensile Strength (N)80
  Pricing DescriptionCable Tie, 3.9"L (99mm), Miniature, Nylon, Brown
  Thickness (In.)0.043
  Thickness (mm)1.1
  ToolGTS, GTSL, GS2B, PTS, PPTS, STS2
  Min. Order UOMPC
  Min. Order Qty.1000
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.