- Advertisements
- PDF-Automatic Ca ..
- PDF-Wire Managem ..
- Articles
- PDF-Auto Cable T ..
- PDF-Auto Cable T ..
- FAQ's
- Press Releases
-Automatic Ca ..
- Product Bulletins
- PDF-Fully Automa ..
- Videos
- WMV-Robotic Kit ..
- SWF-Ergonomic Ca ..
- WMV-Automatic Ca ..
Design a Solution
- Part Drawings
- PDF-Pan-Ty Autom ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Install & Maintain
- Installation Instructions
- PDF-Instructions ..
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLT1M-XMR'
Your search criteria matched only one product, shown below
PLT1M-XMR
• Continuously molded cable ties (5,000 ties/reel) provide continuous feeding for high productivity and reduced downtime due to fewer reel changes
• All-nylon locking ties with 18 lb. loop tensile strength in miniature cross section
Part Number
PLT1M-XMR
RoHS Compliancy Status
Compliant
Part Description
Continuously Molded Cable Ties on Reel, 4.0", Miniature cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
Mil. Std. Part Number
MS3367-4-9
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
4.0
Length (mm)
102
Width (In.)
0.100
Width (mm)
2.5
CE Compliant
Yes
Cross Section
Miniature
Head Height (In.)
0.154
Head Height (mm)
3.9
Head Width (In.)
0.185
Head Width (mm)
4.7
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
0.82
Max. Bundle Diameter (mm)
21
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
18
Min. Loop Tensile Strength (N)
80
Packaging Method
2 reels of 5000 ties / ctn.
Pricing Description
Cable Ties on Reel, 4.0"L (102mm), Miniature, Nylon, Natural
Style
All-Nylon
Thickness (In.)
0.036
Thickness (mm)
0.9
Tool
PAT1M
Min. Order UOM
PC
Min. Order Qty.
10000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.