- PDF-Pan-Ty Cable ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLT2S-C30'
Your search criteria matched only one product, shown below
PLT2S-C30
• For high temperature applications up to 239°F (115°C) – indoor use
• One-piece construction for consistent performance and reliability
• Lowest threading force of any one-piece cable tie in the industry
• Curved tip design on Miniature to Standard cross sections is easy to pick up from flat surfaces and allows faster initial threading to speed installation
Part Number
PLT2S-C30
RoHS Compliancy Status
Compliant
Part Description
Cable Tie, 7.4", Standard cross section
Product Type
Cable Ties
Material
Heat Stabilized Nylon 6.6
Color
Black
CSA Certified
Yes
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
7.4
Length (mm)
188
Width (In.)
0.190
Width (mm)
4.8
CE Compliant
Yes
Cross Section
Standard
Head Height (In.)
0.220
Head Height (mm)
5.6
Head Width (In.)
0.316
Head Width (mm)
8.0
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
1.88
Max. Bundle Diameter (mm)
48
Max. Continuous Use Temperature
239°F (115°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Pricing Description
Cable Tie, 7.4"L (188mm), Standard, Heat Stabilized, Black
Thickness (In.)
0.052
Thickness (mm)
1.3
Tool
GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.