- PDF-PAN-TY Tefze ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLT2S-M76'
Your search criteria matched only one product, shown below
PLT2S-M76
• Ideal for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures
• Ideal for use in nuclear power facilities and chemical processing plants
• Low smoke density and excellent flammability rating of UL 94V-0
• Distinctive aqua blue color
• TEFZEL cable tie mounts also available
• For indoor or outdoor use
TEFZEL is a registered trademark of E. I. du Pont de Nemours and Company.
Part Number
PLT2S-M76
RoHS Compliancy Status
Compliant
Part Description
Cable Tie, 7.4", Standard cross section
Product Type
Cable Ties
Material
Tefzel
Color
Aqua
CSA Certified
Yes
UL Listed (File #E56854)
No
UL Recognized (File #E56854)
Yes
Length (In.)
7.4
Length (mm)
188
Width (In.)
0.190
Width (mm)
4.8
CE Compliant
Yes
Cross Section
Standard
Head Height (In.)
0.240
Head Height (mm)
6.1
Head Width (In.)
0.320
Head Width (mm)
8.1
Locking Style
Locking
Material Flammability Rating
UL 94V-0
Max. Bundle Diameter (In.)
1.88
Max. Bundle Diameter (mm)
48
Max. Continuous Use Temperature
338°F (170°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Pricing Description
Cable Tie, 7.4"L (188mm), Standard, Tefzel, Aqua
Thickness (In.)
0.055
Thickness (mm)
1.4
Tool
GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.