- PDF-Pan-Ty Cable ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLT3S-M'
Your search criteria matched only one product, shown below
PLT3S-M
• For indoor use
• Versatile cable ties can be used in countless applications
• One-piece construction for consistent performance and reliability
• Lowest threading force of any one-piece cable tie in the industry
• A variety of materials and colors available for specific applications
• Miniature to Standard cross sections feature a curved tip for easy threading and handling
Part Number
PLT3S-M
RoHS Compliancy Status
Compliant
Part Description
Cable Tie, 11.5", Standard cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
Mil. Std. Part Number
MS3367-7-9
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
11.5
Length (mm)
292
Width (In.)
0.190
Width (mm)
4.8
CE Compliant
Yes
Cross Section
Standard
Head Height (In.)
0.220
Head Height (mm)
5.6
Head Width (In.)
0.337
Head Width (mm)
8.6
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
3.00
Max. Bundle Diameter (mm)
76
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Pricing Description
Cable Tie, 11.5"L (292mm) Standard, Nylon, Natural
Thickness (In.)
0.052
Thickness (mm)
1.3
Tool
GTS, GTSL, GS2B, GTH, GS4H, PTS, PPTS, PTH, STS2, STH2
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.