Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'PLT5S-C'

  

  Your search criteria matched only one product, shown below

PLT5S-C

  • • For indoor use
    • Versatile cable ties can be used in countless applications
    • One-piece construction for consistent performance and reliability
    • Lowest threading force of any one-piece cable tie in the industry
    • A variety of materials and colors available for specific applications
    • Miniature to Standard cross sections feature a curved tip for easy threading and handling
  Part NumberPLT5S-C
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie, 17.5", Standard cross section
  Product TypeCable Ties
  MaterialNylon 6.6
  ColorNatural
  CSA CertifiedYes
  UL Listed (File #E56854)Yes
  UL Recognized (File #E56854)Yes
  Length (In.)17.5
  Length (mm)445
  Width (In.).190
  Width (mm)4.8
  CE CompliantYes
  Cross SectionStandard
  Head Height (In.)0.220
  Head Height (mm)5.6
  Head Width (In.)0.337
  Head Width (mm)8.6
  Locking StyleLocking
  Material Flammability RatingUL 94V-2
  Max. Bundle Diameter (In.)5.00
  Max. Bundle Diameter (mm)127
  Max. Continuous Use Temperature185°F (85°C)
  Min. Loop Tensile Strength (Lbs.)50
  Min. Loop Tensile Strength (N)222
  Pricing DescriptionCable Tie, 17.5"L (445mm), Standard, Nylon, Natural
  Thickness (In.).052
  Thickness (mm)1.3
  ToolGTS, GTSL, GS2B, GTH, GS4H, PTS, PPTS, PTH, STS2, STH2
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.