- PDF-Pan-Ty Cable ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PLT8LH-L'
Your search criteria matched only one product, shown below
PLT8LH-L
• For indoor use
• Versatile cable ties can be used in countless applications
• One-piece construction for consistent performance and reliability
• Lowest threading force of any one-piece cable tie in the industry
• A variety of materials and colors available for specific applications
• Miniature to Standard cross sections feature a curved tip for easy threading and handling
Part Number
PLT8LH-L
RoHS Compliancy Status
Compliant
Part Description
Cable Tie, 27.6", Light-Heavy cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
Mil. Std. Part Number
MS3367-6-9
UL Listed (File #E56854)
Yes (Also meets the requirements of UL181B-C, for use with UL non-metallic air ducts and air connectors)
UL Recognized (File #E56854)
Yes
Length (In.)
27.6
Length (mm)
701
Width (In.)
.300
Width (mm)
7.6
CE Compliant
Yes
Cross Section
Light-Heavy
Head Height (In.)
0.325
Head Height (mm)
8.3
Head Width (In.)
0.480
Head Width (mm)
12.2
Locking Style
Locking
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
8.00
Max. Bundle Diameter (mm)
203
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
120
Min. Loop Tensile Strength (N)
534
Pricing Description
Cable Tie, 27.6"L (701mm), Light-Heavy, Nylon, Natural
Thickness (In.)
.075
Thickness (mm)
1.9
Tool
GTH, GS4H, GS4EH, PTH, STH2, ST3EH
Min. Order UOM
PC
Min. Order Qty.
50
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.