- Selection Guides
- PDF-Terminal Sel ..
Design a Solution
- Part Drawings
- PDF-Fork Termina ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PN14-8F-C'
Your search criteria matched only one product, shown below
PN14-8F-C
• Fork design provides for fast and easy installation, without the need to remove fastener
• Metal insulation grip sleeve crimps to wire insulation, providing protection to the crimp joint during high vibration applications
• Internal barrel serrations assure good wire contact and maximum tensile strength
• UL Flammability UL 94V-2/HB, maximum insulation temperature 221°F (105°C)
• UL and CSA rated up to 600 V per UL 486
‡UL and CSA approved tooling/product combinations.
Note: Wire sizes #26 – #22 AWG, are not UL Listed or CSA Certified.
Part Number
PN14-8F-C
RoHS Compliancy Status
Compliant
Part Description
Fork Terminal, nylon insulated, 18 – 14 AWG, #8 stud size.
Product Type
Terminals
CSA Certified
Yes
UL Listed
Yes
Length (In.)
0.85
Length (mm)
21.6
Width (In.)
0.31
Width (mm)
7.9
CE Compliant
No
Clearance
0.23
Clearance (mm)
5.8
Max. Ins.
0.162
Max. Ins. (mm)
4.12
Panduit Color Code
Blue
Pricing Description
Fork Terminal, nylon insulated, 18 - 14 AWG, #8 stud size
Stock
0.03
Stock (mm)
0.8
Stud Size
#8
Tool
CT-100A‡, CT-600-A‡, CT-1550‡, CT-1551‡, CT-2500‡
Wire Range
18 – 14 AWG
Wire Range (mm²)
1.5 – 2.5
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.