Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'PRT2S-M3'

  

  Your search criteria matched only one product, shown below

PRT2S-M3

  • • For indoor use
    • Extended release tab permits easy release and re-use where changes are anticipated during development, production or servicing in the field
    • To release, grasp the head of the cable tie, deflect release tab, and pull the cable tie away from the bundle
    • One-piece construction for consistent performance and reliability
    • Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation
  Part NumberPRT2S-M3
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie, Releasable, 7.4", Standard cross section
  Product TypeCable Ties
  MaterialNylon 6.6
  ColorOrange
  CSA CertifiedYes
  UL Listed (File #E56854)Yes
  UL Recognized (File #E56854)Yes
  Length (In.)7.4
  Length (mm)188
  Width (In.)0.190
  Width (mm)4.8
  CE CompliantYes
  Cross SectionStandard
  Head Height (In.)0.219
  Head Height (mm)5.6
  Head Width (In.)0.316
  Head Width (mm)8.0
  Locking StyleReleasable
  Material Flammability RatingUL 94V-2
  Max. Bundle Diameter (In.)1.88
  Max. Bundle Diameter (mm)48
  Max. Continuous Use Temperature185°F (85°C)
  Min. Loop Tensile Strength (Lbs.)50
  Min. Loop Tensile Strength (N)222
  Pricing DescriptionCable Tie, Releasable, 7.4"L (188mm), Standard, Nylon, Orange
  Thickness (In.)0.052
  Thickness (mm)1.3
  ToolHand install only
  Min. Order UOMPC
  Min. Order Qty.1000
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.