- PDF-Pan-Ty Relea ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'PRT4S-C'
Your search criteria matched only one product, shown below
PRT4S-C
• For indoor use
• Extended release tab permits easy release and re-use where changes are anticipated during development, production or servicing in the field
• To release, grasp the head of the cable tie, deflect release tab, and pull the cable tie away from the bundle
• One-piece construction for consistent performance and reliability
• Curved tip is easy to pick up from flat surfaces and allows faster initial threading to speed installation (Light-Heavy cross section ties have a straight tip)
Part Number
PRT4S-C
RoHS Compliancy Status
Compliant
Part Description
Cable Tie, Releasable, 14.5", Standard cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
UL Listed (File #E56854)
Yes
UL Recognized (File #E56854)
Yes
Length (In.)
14.5
Length (mm)
368
Width (In.)
.190
Width (mm)
4.8
CE Compliant
Yes
Cross Section
Standard
Head Height (In.)
0.219
Head Height (mm)
5.6
Head Width (In.)
0.337
Head Width (mm)
8.6
Locking Style
Releasable
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
4.00
Max. Bundle Diameter (mm)
102
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Pricing Description
Cable Tie, Releasable, 14.5"L (368mm), Standard, Nylon, Natural
Thickness (In.)
.052
Thickness (mm)
1.3
Tool
Hand install only
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.