Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'SP688-C'

  

  Your search criteria matched only one product, shown below

SP688-C

  • • Meets all applicable ANSI/TIA-968-A requirements and exceeds IEC 60603-7 specifications
    • Meet requirements of IEEE 802.af and IEEE 802.3at for PoE applications
    • Used in UTPSP series patch cords providing Category 6 performance
    • Patented tangle free latch prevents snags and provides easy release saving time on frequent moves, adds, and changes
    • Color-coded, keyed jack modules mechanically and visually distinguish connections to prevent unintentional mating with unlike keyed or non-keyed modular plugs accommodating more discrete networks
    • Slender strain relief boot provides easy access in high density applications
    • Integral pair manager optimizes performance and consistency by reducing untwist at plug
    • Contacts plated with 50 microinches of gold
    • Terminates 24 AWG, 100 ohm, stranded or solid conductor with max. conductor insulation diameter of .041"
  Part NumberSP688-C
  RoHS Compliancy StatusCompliant
  Part Description8-position, 8-wire modular plug.
  ColorTransparent
  Pricing DescriptionCategory 6 UTP Modular Plug, 100 Pack
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.