- PDF-Sta-Strap Cl ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'SSC2S-S10-C'
Your search criteria matched only one product, shown below
SSC2S-S10-C
• For indoor use
• Design allows for bundling before or after screwing clamp in place
• Exclusive two-piece design offers the lowest threading force in the industry
• Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling
• Only clamp tie that is releasable prior to final tensioning
Part Number
SSC2S-S10-C
RoHS Compliancy Status
Compliant
Part Description
Clamp Tie, Releasable, 7.4", Standard cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
UL Listed (File #E56854)
No
UL Recognized (File #E56854)
Yes
Length (In.)
7.4
Length (mm)
187
Width (In.)
0.180
Width (mm)
4.6
Boss Height (In.)
0.310
Boss Height (mm)
7.9
Boss Width (In.)
0.430
Boss Width (mm)
10.9
CE Compliant
Yes
Cross Section
Standard
Locking Style
Releasable
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
1.75
Max. Bundle Diameter (mm)
45
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Nominal Hole Diameter (In.)
0.200
Nominal Hole Diameter (mm)
5.1
Pricing Description
Clamp Tie, 2-Piece, 7.4"L (187mm), #10 (M5) Screw, Standard, Nylon, Natural
Screw Size
#10
Screw Size Metric
M5
Thickness (In.)
0.045
Thickness (mm)
1.1
Tool
GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.