- PDF-Sta-Strap Ma ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'SSM2S-C'
Your search criteria matched only one product, shown below
SSM2S-C
• Natural Nylon material for indoor use
• Weather Resistant material has greater resistance to damage caused by ultraviolet light – indoor or outdoor use
• Used to fasten and identify bundles at the same time
• Unique design allows tie to be used as a wrap-around or flag marker
• Can be marked with Panduit Marker Pens or custom imprinted with text, symbols or trademarks available using Panduit Custom Hot Stamping Service
Part Number
SSM2S-C
RoHS Compliancy Status
Compliant
Part Description
Marker Tie, Flag/Wrap, Releasable, 6.7", Standard cross section
Product Type
Cable Ties
Material
Nylon 6.6
Color
Natural
CSA Certified
Yes
Mil. Std. Part Number
MS3368-1-9B
UL Listed (File #E56854)
No
UL Recognized (File #E56854)
Yes
Length (In.)
6.7
Length (mm)
170
Width (In.)
0.180
Width (mm)
4.6
CE Compliant
Yes
Cross Section
Standard
Head Height (In.)
0.165
Head Height (mm)
4.2
Head Width (In.)
0.410
Head Width (mm)
10.4
Locking Style
Releasable
Marker Type
Wrap / Flag
Marker Write-On Area (In.)
0.44 x 0.96
Marker Write-On Area (mm)
11.2 x 24.4
Material Flammability Rating
UL 94V-2
Max. Bundle Diameter (In.)
1.75
Max. Bundle Diameter (mm)
45
Max. Continuous Use Temperature
185°F (85°C)
Min. Loop Tensile Strength (Lbs.)
50
Min. Loop Tensile Strength (N)
222
Pricing Description
Marker Tie, 2-Piece, 6.7"L (170mm), Standard, Nylon, Natural
Thickness (In.)
0.045
Thickness (mm)
1.1
Tool
GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.