Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'SST2S-C'

  

  Your search criteria matched only one product, shown below

SST2S-C

  • • For indoor use
    • Used for normal bundling and through-panel applications
    • Small head height allows more efficient use of space in compact areas
    • Exclusive two-piece design offers the lowest threading force in the industry
    • Average 14% lighter than one-piece cable ties
    • Releasable prior to final tensioning for bundle modifications
    • Straight Tip design
  Part NumberSST2S-C
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie, Releasable, 6.7", Standard cross section
  Product TypeCable Ties
  MaterialNylon 6.6
  ColorNatural
  CSA CertifiedYes
  Mil. Std. Part NumberMS3367-1-9
  UL Listed (File #E56854)No
  UL Recognized (File #E56854)Yes
  Length (In.)6.7
  Length (mm)172
  Width (In.)0.180
  Width (mm)4.6
  CE CompliantYes
  Cross SectionStandard
  Head Height (In.)0.250
  Head Height (mm)6.4
  Head Width (In.)0.310
  Head Width (mm)7.9
  Locking StyleReleasable
  Material Flammability RatingUL 94V-2
  Max. Bundle Diameter (In.)1.75
  Max. Bundle Diameter (mm)45
  Max. Continuous Use Temperature185°F (85°C)
  Min. Loop Tensile Strength (Lbs.)50
  Min. Loop Tensile Strength (N)222
  Pricing DescriptionCable Tie, 2-Piece, 6.7"L (172mm), Standard, Nylon, Natural
  Thickness (In.)0.045
  Thickness (mm)1.2
  ToolGTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.