- PDF-Tie Mount Me ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'TM2S6-C'
Your search criteria matched only one product, shown below
TM2S6-C
• Unique cradle design provides maximum stability for the cable bundle
• Low profile design keeps bundle close to mounting surface where overhead space is limited
‡Cable tie cross section sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy
Part Number
TM2S6-C
RoHS Compliancy Status
Compliant
Part Description
Cable Tie Mount - Screw Applied
Product Type
Cable Tie Mounts - Screw / Rivet Mounted
Material
Nylon 6.6
Color
Natural
UL Recognized
E136577
Height (In.)
.28
Height (mm)
7.0
Length (In.)
.63
Length (mm)
16.0
Width (In.)
.43
Width (mm)
10.8
CE Compliant
Yes
CE Marking
Yes
Environment
Indoors
Flammability Rating
UL94 V-2
Hole Diameter (In.)
.15
Hole Diameter (mm)
3.8
Mounting Method
#6 (M3) screw
Pricing Description
Cable Tie Mount, .43" (10.9mm)W, #6 Screw (M3), Nylon
Screw Size
#6 (M3)
Screw Size Metric
M3
Used With Cable Ties
M, I, S
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.