Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'TM2S8-M'

  

  Your search criteria matched only one product, shown below

TM2S8-M

  • • Unique cradle design provides maximum stability for the cable bundle
    • Low profile design keeps bundle close to mounting surface where overhead space is limited

  • ‡Cable tie cross section sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy
  Part NumberTM2S8-M
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie Mount - Screw Applied
  MaterialNylon 6.6
  ColorNatural
  UL RecognizedE136577
  Height (In.)0.28
  Height (mm)7.0
  Length (In.)0.63
  Length (mm)16.0
  Width (In.)0.43
  Width (mm)10.8
  CE CompliantYes
  EnvironmentIndoors
  Flammability RatingV-2
  Mounting Method#8 (M4) Screw
  Pricing DescriptionCable Tie Mount, .43" (10.9mm)W, #8 Screw (M4), Nylon
  Screw Size#8 (M4)
  Screw Size MetricM4
  Used With Cable TiesM, I, S
  Min. Order UOMPC
  Min. Order Qty.1000
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.