Panduit Panduit Panduit UPI
  Current refinements (click  to remove)    Search Tips                                

  Text Search: 'TM3S10-C'

  

  Your search criteria matched only one product, shown below

TM3S10-C

  • • Unique cradle design provides maximum stability for the cable bundle
    • Low profile design keeps bundle close to mounting surface where overhead space is limited

  • ‡Cable tie cross section sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy
  Part NumberTM3S10-C
  RoHS Compliancy StatusCompliant
  Part DescriptionCable Tie Mount - Screw Applied
  Product TypeCable Tie Mounts - Screw / Rivet Mounted
  MaterialNylon 6.6
  ColorNatural
  UL RecognizedE136577
  Height (In.)0.38
  Height (mm)9.4
  Length (In.)0.87
  Length (mm)21.9
  Width (In.)0.61
  Width (mm)15.5
  CE CompliantYes
  EnvironmentIndoors
  Flammability RatingV-2
  Hole Diameter (In.)0.19
  Hole Diameter (mm)5.0
  Mounting Method#10 (M5) Screw
  Pricing DescriptionCable Tie Mount, .62" (15.8mm)W, #10 Screw (M5), Nylon
  Screw Size#10 (M5)
  Screw Size MetricM5
  Used With Cable TiesM, I, S, LH
  Min. Order UOMPC
  Min. Order Qty.100
  BOM Qty. (# of Pkgs.)
  Add to Favorite Product List

Please register to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.