- PDF-Tie Mounts M ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'TM3S10-M0'
Your search criteria matched only one product, shown below
TM3S10-M0
• Unique cradle design provides maximum stability for the cable bundle
• Low profile design keeps bundle close to mounting surface where overhead space is limited
‡Cable tie cross section sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy
Part Number
TM3S10-M0
RoHS Compliancy Status
Compliant
Part Description
Cable Tie Mount - Screw Applied
Material
Weather Resistant Nylon 6.6
Color
Black
UL Recognized
E136577
Height (In.)
0.38
Height (mm)
9.4
Length (In.)
0.87
Length (mm)
21.9
Width (In.)
0.61
Width (mm)
15.8
CE Compliant
Yes
Environment
Outdoors
Flammability Rating
UL94 V-2
Mounting Method
#10 (M5) screw
Pricing Description
Cable Tie Mount, .62" (15.8mm)W, #10 Screw (M5), Weather Resistant Nylon
Screw Size
#10 (M5)
Screw Size Metric
M5
Used With Cable Ties
M, I, S, LH
Min. Order UOM
PC
Min. Order Qty.
1000
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.