- PDF-Extra-Heavy ..
How to Buy
- Bill of Material
- Favorite Products List
- Locate Distributor
Home
>
Products Overview
>
Search Results
>
Current refinements (click
to remove)
Search Tips
Text Search: 'TMEH-S10-C100'
Your search criteria matched only one product, shown below
TMEH-S10-C100
Designed for use with Panduit extra-heavy cross section ties for mounting cable, large wire bundles, or tubular shapes.
• Unique cradle design provides maximum stability for cable bundle
• Route and support large diameter and heavy cable bundles
‡ Cable Tie Cross Section Sizes: M = Miniature, I = Intermediate, S = Standard, HS = Heavy-Standard, LH = Light-Heavy, H = Heavy, HLM = Miniature Tak-Ty® Hook & Loop Cable Ties.
Part Number
TMEH-S10-C100
RoHS Compliancy Status
Compliant
Part Description
Extra Heavy Cable Tie Mount
Material
Weather Resistant Polypropylene
Color
Black
UL Recognized
E136577
Height (In.)
0.61
Height (mm)
15.5
Length (In.)
1.65
Length (mm)
42.0
Width (In.)
0.72
Width (mm)
18.3
CE Compliant
Yes
Environment
Outdoors
Hole Diameter (In.)
0.20
Hole Diameter (mm)
5.1
Max. Bundle Diameter (mm)
12.7
Mounting Method
#10 (M5) Screw
Pricing Description
Cable Tie Mount, Extra-Heavy, #10 Screw (M5), Weather Resistant Poly
Screw Size
#10 (M5)
Screw Size Metric
M5
Used With Cable Ties
I, S, H, EH
Min. Order UOM
PC
Min. Order Qty.
100
BOM Qty. (# of Pkgs.)
Add to Favorite Product List
Please
register
to utilize the 'Bill of Materials', 'Submit Quotes' and 'Favorite Product List' features.