The MS8W75T30-Q6 Discrete Length Stainless Steel Buckle Strap cable cleat is an effective option for protecting against high short circuit fault current requirements in harsh environments. The variable design is compatible with quad, trefoil, and multicore cables and certified to IEC61914:2015, tested up to 188kA peak fault current. The product features a low-profile fold-over buckle, 316L AISI Stainless Steel, 831mm length, 19mm width, 10656N tensile strength, and 203mm bundle capacity.
Application | Corrosive Environment |
Product Type | Strapping |
Color | Natural |
Environment | Harsh/Indoor/Outdoor |
For Use With | BT75SDT |
Material | Stainless Steel Type 316 |
Maximum Bundle Diameter (In.) | 8 |
Maximum Bundle Diameter (mm) | 203 |
Maximum Installation Temperature (°C) | 538 |
Maximum Installation Temperature (°F) | 1000 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 10656 |
Minimum Loop Tensile Strength (lb) | 2400 |
Overall Length (In.) | 32.1 |
Overall Length (mm) | 815 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Standards Met | RoHS Compliant, UL E56854, UV Resistant |
Sub Brand | Pan-Steel® |
Strap Breaking Strength (N) | 10656 |
Strap Breaking Strength (lb) | 2400 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.76 |
Part Features | Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; Can be used in a wide range of applications including direct burial; Smooth surfaces and rounded edges assures cable protection and worker safety. |
UPC | 07498338873 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2576 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Cable Cleats Overview Video | English | |
Part Drawings | MS75 Discrete Length Tie .75" [19.0] Wide Part Drawing N41311BS_DC | English | |
Installation Documents | MS75 Buckle Strap Cable Cleat Installation Instructions 1007728 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Brochures | Abrazaderas de Cables para Protección Contra Cortocircuitos Folleto CTCB38 | Spanish (Español) | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |