infrastructure for a connected world


Dome-Top® Barb-Ty Cable Ties

  • Approved for the demanding MRO and construction requirements as typified in the oil and gas markets
  • Stainless steel barb provides consistent performance and reliability Infinitely adjustable for tight bundles throughout entire bundle range
  • Dome-top head features unique patented design with smooth, round edges

Features and Benefits

Two-piece design incorporates a stainless steel locking barb in a nylon cable tie
  •  

    High loop tensile strength exceeds industry standards.

     
  •  

    Curved tip threads easily and installs faster

     
  •  

    Ribbed and stippled strapped body prevents lateral movement on the bundle

     
  •  

    Stainless steel locking barb provides infinite adjustability through entire bundle range.

     
  •  

    Finger grip ensures positive grip during threading of tie

     
  •  

    Patented low thread force design reduces operator fatigue and improves productivity

     
  •  

    Dome top head features unique patented design with round, smooth edges

     
  • Dome-Top® Barb Ty Cable Ties – Nylon 6.6
  • Dome-Top® Barb Ty Cable Ties – Weather Resistant Nylon 6.6
  • Dome-Top® Barb Ty Cable Ties – Heat Stabilized Nylon 6.6
  • Dome-Top® Barb Ty Clamp Ties – Nylon 6.6
  • Dome-Top® Barb Ty Clamp Ties – Weather Resistant and Heat Stabilized Nylon 6.6
  • Dome-Top® Barb Ty Wing Push Mount Ties – Nylon and Weather Resistant Nylon 6.6
  • Dome-Top® Barb Ty Wing Push Mount Ties – Weather Resistant Nylon 6.6
  • Dome-Top® Barb Ty Marker and Flag Ties