infrastructure for a connected world


Parallel-Entry Cable Ties

  • Designed for the strength requirements of the MRO and construction markets
  • Thin, wide strap body – flexible, conforms to bundles
  • Strong – withstands rough installation practices
  • Grips wires tightly and resists lateral movement
  • Parallel-entry cable ties limit exposure to sharp edges and protect workers' arms/hands
  • Designed with a low profile head to avoid snags and reduce overall bundle size

Features and Benefits - Parallel-Entry Cable Ties

One-piece space-age design for consistent performance and reliability.
Available in lengths from 2.8 to 43.3 inches and a variety of styles, materials and colors for specific applications.
  •  

    Parallel-entry limits exposure to sharp edges and protects workers arms/hands

    "Finger grip" shaped head assures positive grip while threading tie

     
  •  

    "Finger grip" shaped head assures positive grip while threading tie

     
  •  

    Outside teeth protect cable jacket and wire insulation

     
  •  

    "Finger grip" shaped head with serrations assures positive grip while threading tie "Finger grip" shaped head with serrations positive grip while threading tie

     
  • Contour-Ty® Cable Ties – Nylon 6.6
  • Contour-Ty® Cable Ties – Weather Resistant Nylon 6.6
  • Contour-Ty® Cable Ties – Heat Stabilized and Flame Retardant Nylon 6.6
  • Belt-Ty® In-Line Cable Ties – Nylon Weather Resistant Nylon 6.6
  • Hyper-V™ In-Line Cable Ties – Weather Resistant Nylon 6.6
  • IN-LINE Cable Ties – Weather Resistant Nylon 6.6