infrastructure for a connected world

IndustrialNet™ Copper Cabling and Connectivity Solutions


Ethernet/IP is becoming the leading communications protocol to be
utilized in industrial automation applications to monitor, manage, and
control industrial equipment.
The Ethernet/IP products used need to be compatible with demanding
environmental conditions found in industrial manufacturing plants
such as high vibration, caustic chemicals and vapors, wash down, and
radiation, maximizing uptime while reducing repair and replacement costs.
Panduit IndustrialNet™ Copper Cabling and Connectivity Solutions
meet Industrial Ethernet/IP electrical and mechanical performance
requirements and are suitable for use in harsh environments.

View the Industrial Ethernet Physical Layer Solutions product bulletin.



Click the tabs below to learn more:

Shielded Horizontal Cabling

  Category 7A

 Category 7
 Category 6A
  Category 6

Unshielded Horizontal Cabling

 Category 6A

  Category 6
  Category 5e