infrastructure for a connected world

Short Circuit Protection Successes

Panduit Pan-Steel Self-Locking Cable Ties and the MS75 Metal Strapping System can now be used for cable management applications requiring short circuit protection. These Panduit short circuit solutions provide significant cost advantage over the conventional cable cleats by reducing material costs up to 50% while increasing labor efficiency as much as 200%. Available in a variety of sizes, these solutions ensure cables remain contained in the event of a short circuit occurrence, minimizing disruption and damage to the facility. This system is engineered to withstand peak currents of up to 156kA.

Explore each icon on the map, then click the part numbers to see products that can help you achieve your own short circuit success.