infrastructure for a connected world

An image of Dynamic Cable Manager, 1.12" x 1.12" (28.4mm x 284.mm), Nylon 6.6, White, 20/pkg
ABDCM30-A-E


Dynamic cable manager for panel strain relief, 1.12" x 1.12" (28.4mm x 28.4mm), nylon 6.6, white, standard package.
Mounting Method Rubber Adhesive Tape
Environment Indoor
Flammability Rating V-2
Temperature Range -40°F - 120°F (-40°C - 49°C)
Material Nylon 6.6
Used With Cable Ties M, I, S
Height (In.) 0.66
Height (mm) 16.8
Length (In.) 1.12
Length (mm) 28.4
Width (In.) 1.12
Width (mm) 28.4
Color White
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Part Features Unique mount design, ball and socket tether, rubber adhesive
RoHS Compliancy Status Compliant
Min. Order Qty. 20.0000