infrastructure for a connected world

An image of Cable Tie Mount, Hi Temp. Adh., 1"x1" (25.4mm x 25.4mm), WH

4-Way adhesive backed cable tie mount, high temp, 1"x1" (25.4mm x 25.4mm), nylon 6.6, white, standard package.
Product Type Cable Tie Mounts - Adhesive Backed
Mounting Method Acrylic Adhesive Tape
Environment Indoor/High Temp
Temperature Range 180°F (82°C)
Material Nylon 6.6
CE Compliant Yes
Used With Cable Ties M, I, S
Max. Static Load (Lbs.) 0.5
Max. Static Load (g) 227
Screw Size #6 (M3)
Height (In.) 0.2
Height (mm) 5.1
Length (In.) 1.00
Length (mm) 25.4
Width (In.) 1
Width (mm) 25.4
Color White
Max. Continuous Use Temperature -76°F (-60°C) - 180°F (82°C)
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000