infrastructure for a connected world

An image of Adhesive Mount Weather Resistant for Japan NC Std. Part

Adhesive Mount Weather Resistant
Adhesive Type Acrylic
CE Compliant No
Environment Outdoor/High Temp
Height (In.) 0.16
Height (mm) 3.94
Length (In.) 0.75
Length (mm) 19.05
Material Nylon 6.6
Max. Continuous Use Temperature 185°F (85°C)
Mounting Method Acrylic Adhesive Tape
Product Type Cable Tie Mounts - Adhesive Backed
Type Adhesive Backed
Used With Cable Ties SGM, SGI
Width (In.) 0.75
Width (mm) 19.05
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000