infrastructure for a connected world

An image of Adhesive Back Mount Black 6.6 Super Grip for Japan
ABM30B


Adhesive Back Mount Black 6.6 Super Grip For Japan.
Adhesive Type Acrylic
CE Compliant No
Environment Outdoor/High Temp
Height (In.) 0.26
Height (mm) 6.48
Length (In.) 1.12
Length (mm) 28.58
Material Nylon 6.6
Max. Continuous Use Temperature 180°F (82°C)
Mounting Method Acrylic Adhesive Tape
Product Type Cable Tie Mounts - Adhesive Backed
Type Adhesive Backed
Used With Cable Ties SGM, SGI, SGS
Width (In.) 1.12
Width (mm) 28.58
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000