infrastructure for a connected world

An image of Cable Tie Mount, #6 Screw (M3), 1.12"x1.12" (28.5mm x 28.5mm), NAT

screw applied mount for use with Tak-Ty® hook and loop cable tie, #6 screw (M3), 1.12"x1.12" (28.5mm x 28.5mm), natural, standard package.
Mounting Method # 6 (M3) Screw
Environment Indoor
Flammability Rating V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
Material Nylon 6.6
CE Compliant No
Used With Cable Ties HTL/HLS Tak-Ty® Hook & Loop Cable Ties
Max. Static Load (Lbs.)
Max. Static Load (g)
Screw Size #6 (M3)
Screw Size Metric M3
Height (In.) 0.34
Height (mm) 8.4
Length (In.) 1.12
Length (mm) 28.5
Width (In.) 1.10
Width (mm) 28.6
Color Natural
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
Operating Temperature 40°F (40°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000