infrastructure for a connected world

An image of Cable Tie Mount, #6 Screw (M3), 1.12"x1.12" (28.5mm x 28.5mm), BL
ABMT-S6-Q20


The screw applied mount for Tak-Ty hook and loop cable ties in black uses #6 (M3) screw. It is 1.12" long x 1.12" wide (28.5 x 28.5 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with HLT/HLS Tak-Ty hook and loop cable ties, is designed for indoor environments, and comes in packages of 25.
Mounting Method # 6 (M3) Screw
Environment Indoor
Flammability Rating V-2
Temperature Range -40°F - 185°F (-40°C - 85°C)
Material Nylon 6.6
CE Compliant No
Used With Cable Ties HTL/HLS Tak-Ty® Hook & Loop Cable Ties
Screw Size #6 (M3)
Screw Size Metric M3
Height (In.) 0.34
Height (mm) 8.4
Length (In.) 1.12
Length (mm) 28.5
Width (In.) 1.10
Width (mm) 28.6
Color Black
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
Operating Temperature 40°F (40°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000