infrastructure for a connected world

An image of Aerial Support Tie, 8.4"L (214mm), Weather Resistant Polypropylene, Black
AST20-5-C100


The aerial support tie in black with integral 1/2" (12.7mm) spacer for support strand applications is made of weather-resistant polypropylene. It is 8.4" long and 0.45" wide (214 x 11.4 mm), features a releasable locking style and can support a maximum bundle diameter of 2.0" (50.8 mm). It is designed for outdoor environments and comes in packages of 100.
Material Weather Resistant Polypropylene
Color Black
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Length (In.) 8.40
Length (mm) 214.0
Width (In.) 0.448
Width (mm) 11.4
Application General
CE Compliant Yes
Cross Section Standard
Environment Outdoor
Installation Temperature -76°F (-60°C) - 239°F (115°C)
Locking Style Releasable
Max. Bundle Diameter (In.) 2.00
Max. Bundle Diameter (mm) 51
Max. Continuous Use Temperature 239°F (115°C)
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Min. Loop Tensile Strength (Lbs.) 75
Min. Loop Tensile Strength (N) 334
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Standards UL Listed #E56854, UL Recognized #E56854
Temperature Range -76°F - 239°F (-60°C - 115°C)
Thickness (In.) 0.06
Thickness (mm) 1.4
Tool Hand install only
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000