infrastructure for a connected world

An image of PD3 Raceway Adapter For Junction Boxes
BA3IW-X


Fits into LD10 breakout of most Pan-Way™ Surface Mount Outlet Boxes. For use with type PD3 raceway, off white.
Product Type Power Rated Fittings
Material ABS
Color Off White
CSA Certified Yes
UL Listed Yes
CE Compliant No
Height (In.) 0.93
Height (mm) 23.6
Length (In.) 1.96
Length (mm) 49.9
Product Size 3
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000