infrastructure for a connected world

An image of Heat Shrink Thin, 1.00"(25.4mm) Dia X 4.3m Length per box, Black
BGHSTT100


Thin wall heat shrink, 1.0" (25.4mm) diameter X 4.3m length per box, polyolefin, black - European.
Material Polyolefin
Color Black
CSA Certified Yes
Military Specification AMS-DTL-23053/5 Class 1 (material performance only)
UL Recognized Yes
Length (m) 4.3
CE Compliant No
Flammability Rating
Max. Recovered I.D. (In.) 0.500
Max. Recovered I.D. (mm) 12.7
Min. Expanded I.D. (In.) 1.00
Min. Expanded I.D. (mm) 25.4
Nominal Recovered Wall Thickness (mm) 0.9
NoteAvailable Only for the European Market
Product Type DRY SHRINK - Thin Wall Without Adhesive
Shrink Ratio 2:1
Sub Brand Dry-Shrink
Temperature Range -67°F - 275°F (-55°C - 135°C)
Type DRY-SHRINK Thin Wall Heat Shrink for Europe
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000