infrastructure for a connected world

An image of Butt Splice, non-insulated, 12 - 10 AWG
BS10-L


Butt Splice, non-insulated, 12 – 10 AWG wire range, standard package.
Style Butt Splice
Wire Range In. (mm²) 12 - 10 AWG (4.0 - 6.0)
Barrel Configuration Standard
Barrel Type Brazed Seam
Base Material Copper
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series BS
Length In (mm) 0.63 (16)
Max. Insulation Diameter In. (mm)
Wire Strip Length In. (mm) 9/32" (7.1)
Flammability Rating
Max. Voltage Rating 2000V
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-600-A, CT-1570, CT-2500, CT-1701
CSA Certified C22.2 No 65
UL Listed UL 486C
Packaging Type Bottle
Pieces Per Reel
CE Compliant No
Material Copper
Part Features • Designed to splice two solid or stranded wires together to repair or lengthen wires • Butted configuration provides low profile for limited space applications • Internal wire stop assures proper length of insertion into terminal barrel • Non-insulated barrel can be used to provide an economical termination when insulation is not required
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000