infrastructure for a connected world

An image of Barbed Ties on Reel-Use With PAT1.5M Tool, 5.6"L (142mm), Min, Heat Stab, Black

Reel-Fed barbed tie for PAT1.5M system, miniature cross section, 5.6" (142mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Color Black
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Length (In.) 5.6
Length (mm) 142
Width (In.) 0.100
Width (mm) 2.5
Application High Temperature
CE Compliant Yes
Cross Section Miniature
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Locking Style Locking
Max. Bundle Diameter (In.) 1.31
Max. Bundle Diameter (mm) 33
Max. Continuous Use Temperature 239°F (115°C)
Min. Bundle Diameter (In.)
Min. Bundle Diameter (mm)
Min. Loop Tensile Strength (Lbs.) 30
Min. Loop Tensile Strength (N) 133
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5,000 ties/ctn.
Plenum-Rated No
Standards UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854
Style Barbed
Thickness (In.) 0.036
Thickness (mm) 0.9
Tool PAT1.5M
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000