infrastructure for a connected world

An image of Laser/ Ink Jet Labels
C025X025YJJ


Laser/ink jetcomponent label, 0.25" W x 0.25" H, adhesive polyester, white, 16 labels/row, 660 labels/sheet, 10,000 labels/package.
Material Polyester
Width (In.) 0.25
Labels Per Row 16
Width (mm) 6.4
Height (In.) 0.25
Height (mm) 6.4
Color White
Legend Without imprint
Overall Size W x H (In.) 0.25 x 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000