infrastructure for a connected world

An image of ThermTrans, Comp Label, Adhesive Polyester, .25" W x .25" H, White, 3" Core
C025X025YJT


Thermal transfer component label, 0.25" W x 0.25" H, polyester, white, 12 labels/row, 10,000 pc. package quantity.
NoteC025X025YJT replaces TTC1Y-10
Material Polyester
Width (In.) 0.25
Height (In.) 0.25
Height (mm) 6.4
Width (mm) 6.4
Color White
Overall Size W x H (In.) 0.25 x 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000