infrastructure for a connected world

An image of Laser/Ink Jet, Comp Label, Adhesive Polyester, .75" W x .25" H, White

Laser/ink jet component label, 0.75" W x 0.25" H, adhesive polyester, white, 9 labels/row, 270 labels/sheet, 10,000 labels/package.
NoteC075X025YJJ replaces JL274Y-10, PEL-1-Y2-10 and PEL-4-Y2-10
Material Polyester
Width (In.) 0.75
Width (mm) 19.1
Height (In.) 0.25
Height (mm) 6.4
Color White
Legend Without imprint
Overall Size W x H (In.) 0.75 x 0.25
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000