infrastructure for a connected world

An image of Laser/Ink Jet, Network Label, Adhesive Polyolefin, 1.88" W x .30" H, White

Laser/ink jet network label, 1.88" W x 0.30" H, 3-port identifier, adhesive polyolefin, white, 4 labels/row, 100 labels/sheet, 1000 labels per package.
NCG Print Part Description White, adhesive polyolefin label, Mini-Com® 3-port identifier. Application code: FP.
NoteC188X030FJJ replaces JLEFPS-1, PLL-15-Y2-5, PLL-16-Y2-2.5, PLL-16-Y2-5 and PLL-16-Y2Y-5
Material Polyolefin
Color White
Height (In.) 0.30
Height (mm) 7.6
Width (In.) 1.88
Width (mm) 47.8
Legend Without imprint
Overall Size W x H (In.) 1.80 x 0.30
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000