infrastructure for a connected world

White, non-adhesive polyester label, 50/cassette, Mini-Com® 6-port identifier.
C390X030Y1C


White, non-adhesive polyester label, 50/cassette, Mini-Com® 6-port identifier.
NCG Print Part Description White, non-adhesive polyester label, 50/cassette, Mini-Com® 6-port identifier. Application code: PP.
Material Non-Adhesive Polyester
Width (In.) 3.90
Width (mm) 99.1
Height (In.) 0.30
Height (mm) 7.6
Color White
Labels Per Cassette 50
Marker/Flag Tie Labeling Area No
Overall Size W x H (In.) 3.90 x 0.30
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000