infrastructure for a connected world

An image of Over-Laminate Clear Component Label 6.00" x 1.75"
C600X175SL1-OL


Over-laminate label, 1.75" H x 6.0" W (44.5mm x 152.4mm), no legend, clear laminate sheets, 250 labels/roll.
Material Laminate
Color Clear
Height (In.) 1.75
Height (mm) 44.5
Width (In.) 6.00
Width (mm) 152.4
Application Additional Abrasion and UV Protection
Labels Per Roll 250
Legend Blank
Overall Size W x H (In.) 6.00 x 1.75
Type Label Overlaminate
RoHS Compliancy Status Compliant
Min. Order Qty. 250.0000