infrastructure for a connected world

An image of Replacement Label Kit for  M6 Style Modular Faceplate Patch Panels, Pre-printed 1-24
C6PPLK1-24


Replacement labels for Mini-Com® M6 Style Modular Faceplate Patch Panels with label/label covers (CPPL24M6BLY) and NetKey™ Molded Patch Panels. Labels are pre-printed1 -24 on one side and write-on area on reverse side.
Height (In.) 1.21
Height (mm) 30.73
Width (In.) 3.90
Width (mm) 98.9
Application M6 style 24 port patch panel
CE Compliant No
Color White
Faceplate Size Modular Patch Panels (CPPL**M6BL)
Label Type Preprinted label & clear cover
Length (mm) 30.73
Material Label - Vinyl - Label Cover - PETG
Model (Design) M6 Style Modular Faceplate
No. of Rack Spaces
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000