infrastructure for a connected world

An image of LD5 / LDPH5 / LDS5 Adapter, White

Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD5, LDPH5, and LDS5 raceway, White, PVC, Length 0.81 in.
Product Type Power Rated Fittings
Color White
Length (In.) 0.81
Length (ft.) -
Length (mm) 20.6
Length ft. (m) -(-)
For Use With LD5/LDPH5/LDS5
Material PVC
Height (In.) 0.21
Height (mm) 5.3
Width (In.) 1.62
Width (mm) 41.1
CE Compliant No
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000