infrastructure for a connected world

An image of Faceplate Frame, Single Gang, Classic, Black
CBBL


Single gang faceplate frame accepts two 1/2 size module inserts or three 1/3 size module inserts, Black.
Faceplate Size Single Gang
Style Flat
No. of Ports 0
Color Black
Label Type Optional Adhesive
Material ABS
Depth (In.) 0.36
Depth (mm) 9.2
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 2.75
Width (mm) 69.8
Mounting Method Screw mounting
No. of Module Inserts 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000