infrastructure for a connected world

An image of Faceplate Frame, Double Gang, Executive, Black
CBEBL-2GY


Double gang faceplate frame which accepts up to four 1/2-size module inserts or six 1/3-size module inserts. Supplied with labels and label cover/screw covers, Black.
NoteCBEBL-2GY replaces CBEBL-2G
Faceplate Size Double Gang
Style Flat
No. of Ports 0
Color Black
Label Type Label Pocket
Material ABS
Depth (In.) 0.58
Depth (mm) 14.7
Height (In.) 4.50
Height (mm) 114.3
Width (In.) 4.50
Width (mm) 114.3
Mounting Method Screw mounting
No. of Module Inserts 6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000