infrastructure for a connected world

An image of Mini-Com adapter for Bticino faceplate
CBTAL1IW-X


Adapter with label pocket accepts one Mini-Com™ Module, for Bticino Light series faceplates, Off White.
Module Type Mini-Com
Compatibility Bticino
No. of Ports 1
Faceplate Size -
Color Off White
Label Type Label Pocket
Height (In.) 1.87
Height (mm) 47.4
Width (In.) 0.86
Width (mm) 21.9
Material ABS
Depth (mm) 21.1
No. of Module Inserts 1
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000